IESNA:LM-63-2002
[TEST]P955449
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8B-927-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28230
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 292.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3312.3 4147.2 4902.1 5486.4 5962.9 6232.5 6359.3 6404.5 6633.3 7122.9
7931.6 8953.1 9958.6 10761.6 11463.9 12105.1 12510.2 12613.7 12364.5 11733.5
10459.9 8258.1 6816.9 5709.4 4521.7 3181.1 2091.1 1466 1143.9 988
896.2 753.4 638.3 221.5 107.8 17.5 0
3312.3 4176.4 4938.5 5533.1 5970.2 6266 6417.6 6459.8 6649.3 7090.8
7838.4 8839.5 9826 10656.6 11366.3 12007.5 12488.4 12661.8 12502.9 11968.1
10904.4 8870.1 7092.3 5955.6 4782.6 3468.2 2280.5 1538.8 1180.3 1023
904.9 765 644.1 274 115.1 21.9 0
3312.3 4140 4887.5 5487.9 5955.6 6295.2 6483.2 6563.3 6711.9 7108.3
7745.1 8634 9581.2 10416.2 11090.9 11630.1 12135.7 12382 12319.3 11892.4
11037 9639.5 7683.9 6320 5155.6 3882 2592.4 1722.4 1273.6 1057.9
934.1 813.1 696.6 531.9 271 32.1 0
3312.3 4140 4865.7 5464.6 5964.4 6347.6 6604.1 6738.2 6878.1 7184.1
7657.7 8346.9 9165.9 9951.3 10583.8 11102.5 11538.3 11890.9 11985.6 11845.7
11331.3 10376.8 9036.2 7449.3 5955.6 4628.1 3236.5 2072.2 1413.5 1075.4
928.2 805.8 687.8 547.9 384.7 150.1 0
3312.3 4017.5 4721.4 5336.3 5863.8 6330.2 6701.7 6948 7105.4 7347.3
7740.7 8246.4 8900.7 9566.6 10165.6 10681.4 11101.1 11474.1 11739.3 11810.8
11669.4 11235.1 10392.9 9119.3 7631.4 6111.6 4553.8 3001.9 1885.6 1264.9
964.7 856.8 744.6 568.3 383.2 119.5 0
3312.3 3953.4 4588.8 5187.7 5741.4 6254.4 6720.7 7089.4 7340 7574.6
7869 8291.6 8781.2 9362.6 9948.4 10531.3 11026.8 11414.4 11707.3 11949.2
12137.2 12074.5 11810.8 11211.8 10177.2 8836.6 7112.7 5454.4 3667.8 2264.5
1468.9 1004 727.2 440.1 221.5 58.3 0
3312.3 3831 4383.3 4947.3 5495.2 6032.9 6551.7 7013.6 7396.8 7704.3
8016.2 8357.1 8731.6 9198 9732.8 10339 10962.6 11564.5 12097.8 12567
12994 13463.2 13674.5 13805.7 13776.5 13182 12046.8 10238.4 7845.7 5314.5
3067.4 1592.7 813.1 469.2 228.8 78.7 0
3312.3 3737.8 4180.8 4664.6 5165.8 5639.4 6148 6642 7117.1 7536.7
7956.4 8345.5 8698.1 9078.5 9477.7 9906.2 10403.1 10965.6 11580.5 12233.3
12945.9 13968.9 14795.1 15299.3 15873.5 16288.8 16342.7 15784.6 14333.2 11984.2
8731.6 5635.1 2872.2 1171.6 418.2 81.6 0
3312.3 3570.2 3882 4243.4 4639.8 5059.5 5486.4 5909 6327.2 6757.1
7207.4 7624.2 8077.4 8551 9043.5 9537.5 10085.4 10700.4 11380.9 12151.7
13052.3 14417.7 15772.9 16701.2 17885.9 19280.4 20772.6 21767.9 21555.2 19551.5
15426.1 10000.9 4242 1295.5 408 84.5 0
3312.3 3541 3851.4 4183.7 4558.2 4954.5 5359.6 5763.3 6162.6 6567.7
6967 7380.8 7818 8291.6 8781.2 9289.8 9855.2 10480.3 11179.8 11976.9
12876 14321.5 15686.9 16692.4 17958.8 19478.6 21107.8 22145.3 21948.6 19818.2
15334.3 9377.2 3593.5 992.4 320.6 72.9 0
3312.3 3430.3 3590.6 3806.3 4067.1 4351.3 4638.3 4940 5251.8 5566.6
5884.2 6212.1 6542.9 6892.6 7268.6 7666.4 8103.6 8599 9196.5 9878.5
10709.1 12029.3 13030.4 14018.4 15223.6 16673.5 18034.5 18624.7 18008.3 15657.8
11558.7 6433.6 1855 389.1 129.7 29.1 0
3312.3 3348.7 3439 3568.7 3748 3941.8 4153.1 4370.2 4590.2 4824.8
5053.6 5273.7 5501 5726.9 5965.8 6217.9 6483.2 6805.2 7178.3 7662.1
8361.5 9230 9821.6 10483.2 11274.5 12137.2 12725.9 12520.4 11491.6 9562.3
6905.8 3533.8 1152.7 343.9 118 27.7 0
3312.3 3275.8 3288.9 3348.7 3446.3 3546.9 3679.5 3810.6 3940.3 4075.8
4193.9 4300.2 4389.1 4470.7 4527.6 4564 4600.4 4625.2 4666 4760.7
4988.1 5122.1 5146.9 5196.4 5273.7 5343.6 5152.7 4548 3685.3 2730.8
1856.5 1052.1 527.5 223 107.8 37.9 0
3312.3 3122.8 3010.6 2952.3 2946.5 2969.8 3009.2 3052.9 3083.5 3102.4
3101 3064.5 3007.7 2927.6 2821.2 2691.5 2535.6 2373.8 2225.2 2086.7
1943.9 1817.2 1710.8 1623.3 1547.6 1470.3 1374.2 1244.5 1065.2 824.8
600.4 441.5 306 196.7 112.2 32.1 0
3312.3 2981.5 2776 2685.7 2663.8 2682.7 2723.5 2767.3 2789.1 2783.3
2752.7 2698.8 2620.1 2522.4 2408.8 2292.2 2171.3 2050.3 1930.8 1799.7
1667.1 1547.6 1460.1 1407.7 1387.3 1390.2 1387.3 1346.5 1245.9 1078.3
820.4 565.4 396.4 260.8 129.7 29.1 0
3312.3 2870.7 2623 2525.4 2529.7 2585.1 2646.3 2685.7 2688.6 2662.3
2611.3 2538.5 2452.5 2353.4 2248.5 2145 2035.7 1920.6 1802.6 1693.3
1610.2 1538.8 1490.7 1460.1 1433.9 1403.3 1355.2 1305.7 1244.5 1146.8
998.2 784 514.4 284.2 135.5 29.1 0
3312.3 2764.3 2509.3 2443.8 2484.6 2560.3 2620.1 2649.2 2637.6 2592.4
2522.4 2439.4 2343.2 2248.5 2147.9 2050.3 1983.3 1903.1 1802.6 1722.4
1668.5 1597.1 1484.9 1396 1337.7 1280.9 1222.6 1164.3 1111.9 1063.8
1006.9 915.1 749 574.1 336.6 81.6 0
3312.3 2704.6 2449.6 2413.2 2483.1 2556 2615.7 2633.2 2605.5 2534.1
2448.1 2350.5 2245.6 2152.3 2072.2 2027 1973.1 1917.7 1863.8 1744.3
1637.9 1553.4 1468.9 1390.2 1308.6 1237.2 1167.2 1103.1 1036.1 958.8
883.1 814.6 714 616.4 431.3 167.6 0
3312.3 2653.6 2411.7 2407.3 2484.6 2554.5 2607 2612.8 2570.5 2493.3
2395.7 2287.8 2191.7 2102.8 2043 1992 1926.4 1837.6 1758.9 1664.1
1591.3 1509.7 1429.5 1356.7 1295.5 1232.8 1165.8 1097.3 1017.1 928.2
830.6 744.6 633.9 479.4 317.7 132.6 0
3312.3 2624.4 2392.8 2405.9 2490.4 2558.9 2605.5 2596.8 2542.8 2451
2337.4 2231 2140.7 2072.2 2040.1 1962.9 1843.4 1704.9 1649.6 1602.9
1519.9 1455.8 1400.4 1318.8 1257.6 1209.5 1146.8 1072.5 983.6 886
779.6 733 631 412.4 300.2 183.6 0
3312.3 2618.6 2381.1 2407.3 2491.8 2561.8 2604 2592.4 2526.8 2423.4
2308.2 2203.3 2114.4 2072.2 2022.6 1925 1750.1 1635 1605.9 1549
1476.2 1397.5 1323.2 1266.3 1231.3 1200.7 1143.9 1074 989.5 891.8
788.4 814.6 649.9 434.3 330.8 122.4 0
3312.3 2618.6 2379.6 2411.7 2493.3 2563.2 2602.6 2596.8 2532.6 2424.8
2308.2 2201.9 2113 2073.6 2018.2 1919.2 1737 1636.5 1613.1 1547.6
1471.8 1385.8 1324.6 1248.8 1238.6 1200.7 1142.5 1074 995.3 890.4
791.3 802.9 558.1 448.8 326.4 118 0
